(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A high-productivity tap tool.
· Long tool life and excellent chip processing provide high stability.
· Rolling tap that does not emit chips.
· Taps are available for each work material, making selection easy.
[Applications]
· For blind hole or through hole machining.
· Work materials: Steel, stainless steel, aluminum alloy, nickel alloy.
Part Number |
---|
EF0CPJ2-M8 |
EF0CPJ2-M10 |
EF0CPJ2-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | shank diameter (mm) | Thread Length (mm) | Trusco Code | Shank square part (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,177.00 | SDV CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | M8 | 1.25 | 70 | 6.2 | 18 | 605-9368 | 5.0 | ||
฿ 2,648.00 | SDV CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | M10 | 1.5 | 75 | 7 | 20 | 605-9341 | 5.5 | ||
฿ 3,390.00 | SDV CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | M12 | 1.75 | 82 | 8.5 | 23 | 605-9350 | 6.5 |
Loading...
Screw Types | Meter | Tap Type | Roll tap | Accuracy | 6H |
---|---|---|---|---|---|
Material | High-Speed Steel (HSS-E) |
How can we improve?
How can we improve?