(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A high-productivity tap tool.
· The long tool life and excellent chip discharging capabilities help ensure high levels of stability.
· The highly heat-resistant TiN coating ensures a long life, even for those work materials which are prone to building up heat.
· There are different taps for different work materials, making selecting a tap simple
[Applications]
· For machining through holes.
· Work material: steel, cast iron, aluminum alloy.
Part Number |
---|
EP1CPJ2-M8X1 |
EP1CPJ2-M10X1 |
EP1CPJ2-M12X1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw size (Nominal) | shank diameter (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 2,051.00 | SDV CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | M8 | 6.2 | 608-6527 | ||
฿ 2,421.00 | SDV CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | M10 | 7 | 608-6501 | ||
฿ 2,870.00 | SDV CUTTING TOOLS | 1 Piece(s) | 15 Day(s) | M12 | 8.5 | 608-6519 |
Loading...
Screw Types | Meter | Pitch (P), Number of Threading(mm) | 1 | Tap Type | Point tap |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | TiN | Overall Length (L)(mm) | 70 |
How can we improve?
How can we improve?