1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel-Use Jet-Type (Metal Screw-Use) (Part Number)

ISS CUTTING TOOLS

Stainless Steel-Use Jet-Type (Metal Screw-Use)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 418.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent sharpness and outstanding durability for difficult-to-cut stainless steel.
· Uses carefully selected super high-speed steel (HSS-E).
· Abrasion torque has been reduced through the specially designed shape and special secondary processing.
[Applications]
· For through hole finish work.
· Work materials: Stainless steel, low and medium carbon steel.

Part Number
JETSUSM5X0.8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Overall Length (L)
(mm)
Precision Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Tap Length
(mm)
JAN Code Trusco Code

฿ 456.67

ISS CUTTING TOOLS 1 Piece(s) 10 Day(s) M5.00.860H34.24.55.5164957656070085104-2858

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 5 Surface Coating Homo Processing

Please check the type/dimensions/specifications of the part JETSUSM5X0.8 in the Stainless Steel-Use Jet-Type (Metal Screw-Use) series.

Products with similar specification

Part Number
JETSUSM14X2.0
JETSUSM16X2.0
JETSUSM2.6X0.45
JETSUSM2X0.4
JETSUSM6X1.0
JETSUSM8X1.25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch
(mm)
Overall Length (L)
(mm)
Precision Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Tap Length
(mm)
JAN Code Trusco Code

฿ 1,406.00

1 Piece(s) 12 Day(s) M14.0288H412.08.010.5304957656148081104-2904

฿ 1,869.00

1 Piece(s) 12 Day(s) M16.0295H414.010.012.5324957656164081104-2912

฿ 522.06

1 Piece(s) 19 Day(s) M2.60.4544H22.22.53.0134957656048084104-2823

฿ 684.12

1 Piece(s) 10 Day(s) M2.00.440H11.62.53.0114957656033080104-2815

฿ 451.91

1 Piece(s) 1 Day(s) M6.0161H35.04.56.0194957656078081104-2866

฿ 633.25

1 Piece(s) 10 Day(s) M8.01.2570H36.85.06.2224957656089087104-2874