Aluminum Spiral Tap (unified screw, fine type), Large Diameter Type

Brand :
DOY FURNITURE

Caution

    Product Description

    [Features]
    · Suitable for aluminum, aluminum alloy, magnesium alloy. etc.
    · Products rounded at the root base are compliant with ISO3161 standards, ideal for the aviation industry.
    [Applications]
    · For blind hole machining
    · Work materials: Aluminum alloy, native copper, thermoplastic
    [Material]
    · High-speed steel (HSS-E)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Aluminum Spiral Tap (unified screw, fine type), Large Diameter Type | DOY FURNITURE | MISUMI Thailand