I-Series Spiral Tap ISP Blister Pack Product

Brand :
YAMAWA MFG

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Tap ISP Blister Pack Product
[Features]
ISP is the best tap for blind holes to be used on the lower cutting speed with drilling machines.
Use for threading of iron, SPC or SS400 products used in our daily life.
Surface treated.
Oxidization, the most suitable surface treatment for iron products.
Suitable for internal thread cutting in small quantity, such as tapping of test pieces.
Having spiral flutes, ISP ejects chips backward against the tapping direction and is for blind hole use.
[Use]
Start tapping after boring holes corresponding to the thread size by using drills.
In the case of tapping with drilling machines, recommended tapping speed is slower than 5m/min.
During tapping, please use tapping oil.
[Specifications]
Overall length(L): 46mm
Thread length(ℓ): 9mm
Thread+Neck length(ℓn): 14mm
Shank length(ℓs): 26 mm
Shank dia.: 4mm
Length of square: 6mm
Size of square: 3.2 mm
[Material]
Work: Low-Carbon Steel, carbon alloy less than 0.25%
Medium carbon steel, carbon content 0.25 to 0.45%

Spiral Fluted Taps for General Purpose

I-Series Spiral Tap ISP Blister Pack Product

Product picture of ISP

Features

I-Series Spiral Tap ISP Blister Pack Product
● ISP is the best tap for blind holes to be used on the lower cutting speed with drilling machines.
● Use for threading of iron (SPC or SS400) products used in our daily life.
● Surface treated. Oxidization, the most suitable surface treatment for iron products.
● Suitable for internal thread cutting in small quantity, such as tapping of test pieces.
● Having spiral fl utes, ISP ejects chips backward against the tapping direction and is for blind
hole use.

How to use ISP

I-Series Spiral Tap ISP Blister Pack Product
● Start tapping after boring holes corresponding to the thread size by using drills.
● In the case of tapping with drilling machines, recommended tapping speed is slower than 5m/min.
● During tapping, please use tapping oil.

Dimensions

I-Series Spiral Tap ISP Blister Pack Product

Dimensional drawings of 2 types of ISP products

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

I-Series Spiral Tap ISP Blister Pack Product | YAMAWA MFG | MISUMI Thailand