1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw (Part Number)

HSS-CO_SPIRAL FLUTED TAPS

Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,523.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

MHSL, Spiral Fluted Taps for Carbon Steels of middle hardness, Through Hole Use (with LH spiral flutes)

Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw

Product picture of MHSL products

Features

● Most suitable for forgings and thermal refined steels of S48C-S55C (20-30HRC)
● MHSL ensures a long tool life by adopting HSS material of high wear resistance, and special coating.
●  Adopting proprietary flute design, MHSL ensures consistent chip ejection in the area of middle tapping speed, and improves surface roughness of internal threads.

 

Tapping Data

Tapping Result (Number of Holes)

Tapping condition (M12 ×1.25)
 
Work MaterialS53C (forging) / Hub bearing
Tapping Speed30m/min
Hole Sizeφ10.8mm
Tapping Length12mm, through hole
MachineHorizontal machining center
(Synchronized feed)
Tapping FluidWater soluble oil
Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw

Smooth Chip Ejection

Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw

Internal Threads

Spiral Fluted Tap for Through Hole On Medium Hardness Carbon Steel for MHSL Meter Screw

Dimensions

SizeClassCodeChamferL (mm)ℓ (mm)ℓn (mm)ℓs (mm)Ds (mm)K (mm)ℓk (mm)No. of FlutesType
M6 × 1P3MHSLR6.0M55P6215263364.5731
M8 × 1.25P4MHSLS8.0N55P7019-366.25832
M10 × 1.5P4MHSLS010O55P7523-3875.5832
M10 × 1.25P4MHSLS010N55P7523-0.3875.5832
M12 × 1.75P5MHSLT012P55P8226-428.56.5942
M12 × 1.5P5MHSLT012O55P8226-428.56.5942
M12 × 1.25P5MHSLT012N77P8226-428.56.5942
M14 × 1.5P5MHSLT014O77P8826-4510.581142
M16 × 1.5P5MHSLT016O77P9526-4812.5101342
Part Number
MHSLP4M8X1.25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Trusco Code Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

฿ 1,983.00

HSS-CO_SPIRAL FLUTED TAPS 1 Piece(s) 14 Day(s) M81.255P70760-6745P419-6.2583

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type Cobalt HSS work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening)
Tap Type Spiral Tap Hole type For through hole Coating Y/N Available
Coating Type TiCN