(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for large diameter threading with a vertical processing machine.
[Applications]
· For blind hole machining.
· Work materials: Alloy steel, cast steel, ductile cast iron, thermoplastic plastic.
[Material]
· High-Speed Steel (HSS-E)
Part Number |
---|
VXL-SFT-STD-M22X2.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Link Diameter (mm) | Thread Length | Shank Rectangular Section (Width) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,835.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M22 | 2.5 | 140 | OH5 | 17 | 20 | 13 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 2.5P | Tap Model | Spiral Tap |
---|---|---|---|---|---|
Bore Model | For Blind Holes | Coating Type | Others | External center | - |
Please check the type/dimensions/specifications of the part VXL-SFT-STD-M22X2.5 in the Spiral Tap for Vertical Processing Machine (For Metric Thread) series.
Part Number |
---|
VXL-SFT-STD-M18X2.5 |
VXL-SFT-STD-M20X2.5 |
VXL-SFT-STD-M24X3 |
VXL-SFT-STD-M27X3 |
VXL-SFT-STD-M30X3.5 |
VXL-SFT-STD-M33X3.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Link Diameter (mm) | Thread Length | Shank Rectangular Section (Width) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,912.00 | 1 Piece(s) | 5 Day(s) | M18 | 2.5 | 125 | OH5 | 14 | 20 | 11 | ||
฿ 3,760.00 | 1 Piece(s) | 5 Day(s) | M20 | 2.5 | 140 | OH5 | 15 | 20 | 12 | ||
฿ 6,040.00 | 1 Piece(s) | 5 Day(s) | M24 | 3 | 160 | OH5 | 19 | 24 | 15 | ||
฿ 9,949.00 | 1 Piece(s) | 5 Day(s) | M27 | 3 | 160 | OH5 | 20 | 24 | 15 | ||
฿ 11,416.00 | 1 Piece(s) | 5 Day(s) | M30 | 3.5 | 180 | OH5 | 23 | 28 | 17 | ||
฿ 13,043.00 | 1 Piece(s) | 5 Day(s) | M33 | 3.5 | 180 | OH5 | 25 | 28 | 19 |
How can we improve?
How can we improve?