1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Stand

STM CUTTING TOOLS

Drill Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,228.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The angle can be adjusted freely, making it ideal for processing vertically, slits, round bars, oblique holes, wooden plugs and lock holes.
[Applications]
· Vertical hole, center hole, dowel hole, round bar processing, oblique hole, dowel (wood plug) creation, lock hole processing.
[Specifications]
· Applicable model: Electric drill
· Material: Carbon Steel, Resin (ABS)
· Compatible drill: Total length 210 mm, shank diameter 1.5 to 10 mm

Part Number
50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,228.30

STM CUTTING TOOLS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4962660500404 Trusco Code 439-1446

Please check the type/dimensions/specifications of the part 50A in the Drill Stand series.