1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Countersinking Drill

STM CUTTING TOOLS

Carbide Countersinking Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,593.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Set the drill to match the material to enable simultaneous countersinking and embedding drilling.
· Supports 3.0-7.2 mm woodworking or iron working drills.
[Applications]
· Work materials: Wood, light metal.

Part Number
501
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,593.59

STM CUTTING TOOLS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4962660905018 Trusco Code 439-1438 Pilot Hole Drill Size 3.0~7.2

Please check the type/dimensions/specifications of the part 501 in the Carbide Countersinking Drill series.