1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Hexagonal Embedding Cone

HSS Hexagonal Embedding Cone
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,225.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
58X-090
58X-100
58X-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGuide
(mm)
JAN Code Trusco Code

฿ 1,225.93

STM CUTTING TOOLS 1 Piece(s) 12 Day(s) 94962660390906 404-2981

฿ 1,225.93

STM CUTTING TOOLS 1 Piece(s) 12 Day(s) 104962660391002 404-2999

฿ 1,225.93

STM CUTTING TOOLS 1 Piece(s) 14 Day(s) 10.54962660391057 404-3006

Loading...

  1. 1

Basic Information

Overall Length L(mm) 74 Shaft Diameter d(mm) 6.35 Useable Tools Impact Driver / Electric Drill