1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Woodworking Drill (Hexagon Shaft Shank)

Woodworking Drill (Hexagon Shaft Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 515.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 6.35 mm hex shaft shank specification HSS woodworking drill.
· Easy-to-use, superior drill.
[Applications]
· Work material: Wood.
[Material]
· High-speed steel (HSS)

Part Number
62200300
62200400
62200500
62200600
62200800
62201000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Trusco Code

฿ 515.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 33374766-5032

฿ 576.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 44388766-5041

฿ 618.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 552100766-5059

฿ 703.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 657107766-5067

฿ 967.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 875117766-5075

฿ 993.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 1087133766-5083

Loading...

  1. 1

Basic Information

Shank diameter(mm) 6.35 Compatible Model Electric drill