1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Woodworking Drill (Straight Shank)

Woodworking Drill (Straight Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 311.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Drill for wood with heat resistant temperature of 450°C. Drilling is possible from soft woods to hardwood.
[Applications]
· Work material: Wood.
[Material]
· High-speed steel (HSS)

Part Number
62000300
62000400
62000500
62000600
62000800
62001000
62001200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Shank diameter
(mm)
Trusco Code

฿ 311.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 333613766-4966

฿ 311.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 443754766-4974

฿ 340.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 552865766-4982

฿ 353.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 657936766-4991

฿ 495.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 8751178766-5008

฿ 666.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 108713310766-5016

฿ 919.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 1210115110766-5024

Loading...

  1. 1

Basic Information

Compatible Model Electric drill