1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wood Drill Bit for Cavity Penetration (Straight Shank)

Wood Drill Bit for Cavity Penetration (Straight Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 809.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A woodworking through drill that's ideal for drilling wood beyond cavities.
· Excellent cutting and durability due to the use of high quality steel materials.
[Applications]
· Work material: Wood.

Part Number
5500800
5501000
5501200
5501400
5501800
5502000
5502200
5502400
5502600
6500800
6501000
6501200
6501400
6501600
6501800
6502000
6502200
6502400
6502600
6503000
7501000
7501200
7501400
7501600
7501800
7502000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter
(mm)
Overall Length
(mm)
Shank diameter
(mm)
Trusco Code

฿ 809.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 84006766-4419

฿ 866.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 104008766-4427

฿ 1,099.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 14 Day(s) 124008766-4435

฿ 1,327.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 1440010766-4443

฿ 2,082.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 1840010766-4460

฿ 2,425.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 2040010766-4478

฿ 3,176.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 2240012766-4486

฿ 3,527.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 2440012766-4494

฿ 4,625.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 2640012766-4508

฿ 877.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 86006766-5768

฿ 919.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 14 Day(s) 106008766-5776

฿ 1,176.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 126008766-5784

฿ 1,383.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 1460010766-5792

฿ 1,669.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 1660010766-5806

฿ 2,200.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 10 Day(s) 1860010766-5814

฿ 2,599.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 2060010766-5822

฿ 3,356.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 2260012766-5831

฿ 3,882.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 2460012766-5849

฿ 4,387.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 2660012766-5857

฿ 5,498.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 3060012766-5865

฿ 1,057.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 108007766-6462

฿ 1,522.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 128009766-6471

฿ 1,787.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 148009766-6489

฿ 2,045.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 14 Day(s) 168009766-6497

฿ 2,735.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 188009766-6501

฿ 2,943.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 208009766-6519

Loading...

  1. 1

Basic Information

Groove Length(mm) 120 Compatible Model Electric drill