1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wood Drill Bit for Cavity Penetration (SDSPlus Shank)

Wood Drill Bit for Cavity Penetration (SDSPlus Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,814.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A woodworking through drill that's ideal for drilling wood beyond cavities.
· Excellent cutting and durability due to the use of high quality steel materials.
[Applications]
· Work material: Wood.

Part Number
5601000
5601200
5601400
5601600
5601800
5602000
5602200
6601000
6601200
6601400
6601600
6601800
6602000
6602200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter
(mm)
Overall Length
(mm)
Trusco Code

฿ 1,814.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 10400766-4516

฿ 2,016.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 12400766-4524

฿ 2,416.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 14400766-4532

฿ 3,299.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 16400766-4541

฿ 4,229.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 18400766-4559

฿ 4,841.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 20400766-4567

฿ 5,437.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 22400766-4575

฿ 1,996.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 10600766-5873

฿ 2,131.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 12600766-5881

฿ 2,461.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 14600766-5890

฿ 3,661.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 16600766-5903

฿ 4,727.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 18600766-5911

฿ 5,192.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 20600766-5920

฿ 5,927.00

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 22600766-5938

Loading...

  1. 1

Basic Information

Groove Length(mm) 120 Shank SDSplus Compatible Model Electric drill