1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deltagon Bit (SDSplus Shank)

HIT CUTTING TOOLS

Deltagon Bit (SDSplus Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,002.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Deltagon bit for rotary hammer drill (SDSplus Shank).
[Features]
· Drilling nearly perfect circles is possible.
· Easy positioning.
· The blade has a carbide tip.
[Applications]
· Ideal for drilling holes in concrete, blocks, mortar, and stone.

Part Number
0032-0745
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,002.00

HIT CUTTING TOOLS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter(mm) 12.7 Effective Length(mm) 100 Overall Length(mm) 166
Shank SDSplus JAN Code 4966375131861 Trusco Code 767-6450
Compatible Model Lightweight Hammer Drill

Please check the type/dimensions/specifications of the part 0032-0745 in the Deltagon Bit (SDSplus Shank) series.