1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SDS Plus Bit (SDS Plus Shank) Same Size 5-Piece Set【5 Pieces Per Package】

SDS Plus Bit (SDS Plus Shank) Same Size 5-Piece Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,645.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It fully withstands the powerful striking performance of the latest hammer drills, allowing the drill to be used at its maximum capacity.
· Twice the operational lifetime of a general tool bit has been achieved since it is resilient to chip damage from work piercing deck plate and interference with rebar.
· 5-flute, integral molded carbide head.
[Applications]
· Work materials: Concrete, blocks, mortar, stone.
[Material]
· Blade: Carbide Tip

Part Number
X5L034110-5
X5L035110-5
X5L043110-5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBlade diameter
(mm)
JAN Code Trusco Code

฿ 2,645.00

DRILLS FOR CONCRETE 1 Pack(s)

5 Pieces Per Package

19 Day(s) 3.43165140815932760-3304

฿ 2,645.00

DRILLS FOR CONCRETE 1 Pack(s)

5 Pieces Per Package

12 Day(s) 3.53165140815949760-3339

฿ 2,645.00

DRILLS FOR CONCRETE 1 Pack(s)

5 Pieces Per Package

19 Day(s) 4.33165140815956760-3380

Loading...

  1. 1

Basic Information

Effective Length(mm) 50 Overall Length(mm) 110 Shank SDSplus
Compatible Model SDSplus System Lightweight Hammer Drill