1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Delta Shaft - Deltagon Bit (SDSplus Shank) Same Size Set【5 Pieces Per Package】 (Part Number)

HBM CUTTING TOOLS

Delta Shaft - Deltagon Bit (SDSplus Shank) Same Size Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,289.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Improved rebar performance and positioning capability.
· It punches through deck plate.
· Drilling nearly perfect circles is achieved.
[Applications]
· For drilling holes in concrete, blocks, mortar, stone materials, deck plates with concrete, etc.
· Work materials: Concrete, blocks, mortar, stone.
[Material]
· Blade: Carbide Tip

Part Number
DLSDS4316P5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,289.00

HBM CUTTING TOOLS 1 Pack(s)

5 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Blade Tip Diameter(mm) 4.3 Overall Length(mm) 166 Effective Length(mm) 100
Applicable Electric Motor Lightweight Hammer Drill JAN Code 4957462237559 Trusco Code 472-0831

Please check the type/dimensions/specifications of the part DLSDS4316P5 in the Delta Shaft - Deltagon Bit (SDSplus Shank) Same Size Set series.