Concrete Drill Chip Top Bit (SDSplus Shank) Set of 10 Units for Small Capacity Hammer Drills

Brand :
UNIKA

Caution

    Product Description

    [Features]
    · The carbide tip and cutting edge of the candle type have been made thin, allowing it to drill workpieces sharply and improving the drilling speed.
    · The center point at the end of the carbide tip exhibits excellent positioning performance to facilitate drilling that is close to a perfect circle.
    · Center point suppress core vibration during drilling to reduce vibration load during operation.
    [Applications]
    · Work materials: Concrete, blocks, mortar, Japanese walls.
    [Set Contents]
    · 3.5, 4.3, 4.8, 5.0 mm (total length 110 mm) 1 pc each
    · 6.4, 8.5, 10.5, 12.5, 12.7, 14.5 mm (total length 160 mm) x 1 pc each

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat