1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Composite Material Core

Composite Material Core
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,793.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A hole can be punched in a single action through composite materials, such as stainless steel sheets with composite panels.
· Ultra-long service life with adoption of high quality carbide tip.
[Applications]
· For stacked cutting of composite materials such as kitchen counters and unitized bathroom boards, and for drilling holes in PVC drain basins.
[Material]
· Blade: Carbide Tip

Part Number
PFU-025C
PFU-053C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Mass
(g)
Detail Type JAN Code Trusco Code

฿ 2,793.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 7075Blade diameter: 25 mm3165140226790758-6973

฿ 5,816.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 77200Blade diameter: 53 mm3165140226912733-2807

Loading...

  1. 1

Basic Information

Effective Length(mm) 50 Blade thickness(mm) 3.2 Features · A hole can be punched in a single action through composite materials, such as stainless steel sheets with composite panels. · Ultralong service life with adoption of high quality carbide tip.
Application For stacked cutting of composite materials such as kitchen counters and system bus boards, and drilling holes in drain basins. Specifications Compatible Models: Electric Drill, Lightweight Hammer Drill, SDS-max Hammer Drill