1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Diamond Core

CORE DRILLS (TIP TOOLS)

Multi Diamond Core
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,940.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Perfect for plywood walls that contain insulating material.
· Diamond abrasive grain has been adopted as the blade material.
[Applications]
· For drilling holes in ceramic-based/metal-based sidings, ALC, mortar, blocks, bricks, roof tiles, etc.
[Material]
· Blade: Diamond

Part Number
PMD-120C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,940.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 160 Effective Length(mm) 130 Blade thickness(mm) 3
Mass(g) 870 Detail Type Blade diameter: 120 mm JAN Code 3165140335553
Trusco Code 733-4206 Features · Ideal for composite walls filled with thermal insulation materials. · Diamond abrasive grain adopted for blade material. Application For drilling holes in nitride-base/metal-base ceramic sidings, ALC, mortar, blocks, roof tiles, etc.
Specifications Compatible Models: Electric Drill, Lightweight Hammer Drill, SDS-max Hammer Drill

Please check the type/dimensions/specifications of the part PMD-120C in the Multi Diamond Core series.