1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Galvawood Core Cutter

Galvawood Core Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 4,548.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Piercing the Galvalume steel sheet and wood at once.
· The unique 2-flute blade demonstrates an outstanding grip on metals for smooth discharge of chips.
[Applications]
· For drilling holes in metal sidings that use Galvalume steel sheets, ceramic sidings, wood, wet ALC, etc.
[Material]
· Blade: Carbide Tip

Part Number
PGW-029C
PGW-032C
PGW-035C
PGW-038C
PGW-050C
PGW-060C
PGW-065C
PGW-070C
PGW-075C
PGW-080C
PGW-090C
PGW-100C
PGW-110C
PGW-120C
PGW-160CSALE
PGW-165CSALE
PGW-210CSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass
(g)
Detail Type JAN Code Trusco Code

฿ 4,548.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 175Blade diameter: 29 mm3165140584982753-4710

฿ 4,548.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 205Blade diameter: 32 mm3165140584999753-4728

฿ 4,548.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 225Blade diameter: 35 mm3165140585002753-4736

฿ 4,548.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 230Blade diameter: 38 mm3165140585019753-4744

฿ 5,495.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 330Blade diameter: 50 mm3165140585033753-4752

฿ 6,969.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 410Blade diameter: 60 mm3165140585057753-4761

฿ 7,016.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 14 Day(s) 445Blade diameter: 65 mm3165140585064753-4779

฿ 7,388.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 505Blade diameter: 70 mm3165140585071753-4787

฿ 7,849.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 525Blade diameter: 75 mm3165140585088753-4795

฿ 8,539.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 12 Day(s) 550Blade diameter: 80 mm3165140585095753-4809

฿ 9,785.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 690Blade diameter: 90 mm3165140585118753-4817

฿ 11,365.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 780Blade diameter: 100 mm3165140585132753-4825

฿ 12,462.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 940Blade diameter: 110 mm3165140585156753-4833

฿ 13,849.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 1050Blade diameter: 120 mm3165140585170753-4841

฿ 17,310.00

฿ 12,466.66

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 1675Blade diameter: 160 mm3165140585231753-4850

฿ 18,232.00

฿ 13,123.39

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 1800Blade diameter: 165 mm3165140585248753-4868

฿ 29,540.00

฿ 21,236.31

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s) 2350Blade diameter: 210 mm3165140585286753-4876

Loading...

  1. 1

Basic Information

Effective Length(mm) 130 Blade thickness(mm) 3.5 Features · Galvanium steel plates and wood can be penetrated through in one go. · 2 sheets of proprietary blades are used with outstanding grip on metals for smooth discharge of chips.
Application For drilling holes in metal sidings that use Galvalume steel sheets, ceramic sidings, wood, wet ALC, etc. Specifications Compatible Models: Electric Drill, Lightweight Hammer Drill, SDS-max Hammer Drill