1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Galvawood Core Cutter Center Drill

CORE DRILLS (TIP TOOLS)

Galvawood Core Cutter Center Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,662.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Center drill for Galvawood core.
· Guide bar PCB27 is included.

Part Number
PCD26
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,662.00

CORE DRILLS (TIP TOOLS) 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 225 Mass(g) 200 Detail Type Blade diameter: 9.3 mm
JAN Code 3165140585309 Trusco Code 763-1669 Features · Center drill for galvawood core bits. · Guide bar PCB27 included.