1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Galvawood Core Cutter Guide Bar

CORE DRILLS (TIP TOOLS)

Galvawood Core Cutter Guide Bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 405.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A guide bar for Galvawood core.

Part Number
PCD27
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 405.88

CORE DRILLS (TIP TOOLS) 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 250 Mass(g) 124 Detail Type Blade diameter: 9.4 mm
JAN Code 3165140585316 Trusco Code 763-1677 Features · Guide bar for galvawood core bits.

Please check the type/dimensions/specifications of the part PCD27 in the Galvawood Core Cutter Guide Bar series.