Hex Shank for Electric Drill Spiral Step Drill (2-flute titanium coating type)

Brand :
TOP

Caution

    Product Description

    [Features]
    · Cutting tool optimal for hole drilling of various sizes, and hole expansion correction.
    · X-type thinning is applied and the cutting edge does not run off.
    · Enables drilling at an accurate location.
    · Due to the spiral groove, it cuts lighter than conventional products and has improved durability.
    [Applications]
    · Work materials: Iron plate (up to 2 mm), stainless steel plate (up to 1.0 mm), plastic, wood.
    [Material]
    · Cobalt HSS

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat