1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon Shank Thin Plate Drill

Hexagon Shank Thin Plate Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 274.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The blade tip is sharpened, so burrs are small even with thin plates.
· X-type thinning and unclear (without margin), allowing drilling of almost perfectly round holes at the target position.
[Applications]
· Work materials: Iron plate (about 3 mm), stainless steel plate (about 2 mm), aluminum, plastic, wood, etc.
[Material]
· High-speed steel (HSS)

Part Number
ERD-2.0
ERD-2.5
ERD-3.0
ERD-3.5
ERD-4.0
ERD-4.5
ERD-5.0
ERD-5.5
ERD-6.0
ERD-6.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade Diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
JAN Code Trusco Code

฿ 274.97

DRILL BITS 1 Piece(s) 12 Day(s) 214764975180881007762-9133

฿ 274.97

DRILL BITS 1 Piece(s) 14 Day(s) 2.514764975180881014762-9141

฿ 281.01

DRILL BITS 1 Piece(s) 14 Day(s) 318814975180881038762-9150

฿ 296.13

DRILL BITS 1 Piece(s) 12 Day(s) 3.522844975180881052762-9168

฿ 320.32

DRILL BITS 1 Piece(s) 12 Day(s) 422844975180881076762-9176

฿ 344.51

DRILL BITS 1 Piece(s) 12 Day(s) 4.524904975180881090762-9184

฿ 368.70

DRILL BITS 1 Piece(s) 10 Day(s) 526934975180881113762-9192

฿ 417.07

DRILL BITS 1 Piece(s) 12 Day(s) 5.528974975180881144762-9206

฿ 450.95

DRILL BITS 1 Piece(s) 10 Day(s) 628974975180881151762-9214

฿ 495.11

DRILL BITS 1 Piece(s) 14 Day(s) 6.5301004975180881168762-9222

Loading...

  1. 1

Basic Information

Shank Diameter(mm) 6.35