1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon Shank Iron Working Drill

Hexagon Shank Iron Working Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 209.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The blade has X-thinning finish, so it is slip resistant and accurate hole drilling is possible.
· Hexagonal shaft shank enables one-touch attachment to electric drill.
· Optimal for drilling (pilot holes) in iron, aluminum, copper and wood.
· Ideal for drilling holes in narrow and deep locations.
[Applications]
· Work materials: Iron, aluminum, copper, wood.
[Material]
· High-speed steel (HSS)

Part Number
ETD-1.5
ETD-1.5L
ETD-1.8
ETD-2.0
ETD-2.0L
ETD-2.2
ETD-2.3
ETD-2.4
ETD-2.5
ETD-2.5L
ETD-2.6
ETD-2.7
ETD-2.8
ETD-2.8L
ETD-3.0
ETD-3.0L
ETD-3.2
ETD-3.2L
ETD-3.3
ETD-3.4
ETD-3.5
ETD-3.5L
ETD-3.6
ETD-3.7
ETD-3.8
ETD-3.8L
ETD-4.0
ETD-4.0L
ETD-4.2
ETD-4.2L
ETD-4.3
ETD-4.5
ETD-4.5L
ETD-4.8
ETD-5.0
ETD-5.0L
ETD-5.5
ETD-5.5L
ETD-6.0
ETD-6.0L
ETD-6.5
ETD-6.5L
ETD-7.0
ETD-7.5
ETD-8.0
ETD-8.5
ETD-9.0
ETD-9.5
ETD-10.0
ETD-10.5
ETD-11.0
ETD-11.5
ETD-12.0
ETD-12.5
ETD-13.0
ETD-14.0
ETD-15.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade Diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
JAN Code Trusco Code

฿ 227.50

DRILL BITS 1 Piece(s) 10 Day(s) 1.518734975180886866753-8065

฿ 246.37

DRILL BITS 1 Piece(s) 10 Day(s) 1.540954975180887061369-1047

฿ 209.93

DRILL BITS 1 Piece(s) 10 Day(s) 1.822764975180886842361-2201

฿ 227.50

DRILL BITS 1 Piece(s) 10 Day(s) 224794975180889225361-2210

฿ 246.37

DRILL BITS 1 Piece(s) 12 Day(s) 2501054975180887078369-1055

฿ 210.08

DRILL BITS 1 Piece(s) 10 Day(s) 2.227834975180889249361-2228

฿ 210.08

DRILL BITS 1 Piece(s) 12 Day(s) 2.327834975180889256361-2236

฿ 210.08

DRILL BITS 1 Piece(s) 10 Day(s) 2.430874975180889263361-2244

฿ 227.66

DRILL BITS 1 Piece(s) 10 Day(s) 2.530874975180889270361-2252

฿ 263.94

DRILL BITS 1 Piece(s) 12 Day(s) 2.5501054975180887085369-1063

฿ 230.68

DRILL BITS 1 Piece(s) 12 Day(s) 2.630874975180889287361-2261

฿ 213.11

DRILL BITS 1 Piece(s) 10 Day(s) 2.733914975180889294361-2279

฿ 213.26

DRILL BITS 1 Piece(s) 12 Day(s) 2.833914975180889300361-2287

฿ 255.59

DRILL BITS 1 Piece(s) 12 Day(s) 2.8751354975180887221369-1071

฿ 227.81

DRILL BITS 1 Piece(s) 10 Day(s) 333914975180889324361-2295

฿ 255.59

DRILL BITS 1 Piece(s) 12 Day(s) 3751354975180887092369-1080

฿ 240.06

DRILL BITS 1 Piece(s) 10 Day(s) 3.236954975180889348361-2309

฿ 261.64

DRILL BITS 1 Piece(s) 12 Day(s) 3.2751354975180887238369-1098

฿ 240.06

DRILL BITS 1 Piece(s) 12 Day(s) 3.336954975180889355361-2317

฿ 240.06

DRILL BITS 1 Piece(s) 12 Day(s) 3.4391004975180889362361-2325

฿ 219.47

DRILL BITS 1 Piece(s) 10 Day(s) 3.5391004975180889379361-2333

฿ 261.95

DRILL BITS 1 Piece(s) 10 Day(s) 3.5751354975180887108369-1101

฿ 252.15

DRILL BITS 1 Piece(s) 19 Day(s) 3.6391004975180889386361-2341

฿ 234.58

DRILL BITS 1 Piece(s) 19 Day(s) 3.7391004975180889393361-2350

฿ 246.26

DRILL BITS 1 Piece(s) 12 Day(s) 3.8431054975180889409361-2368

฿ 283.42

DRILL BITS 1 Piece(s) 12 Day(s) 3.8901504975180887245369-1110

฿ 237.92

DRILL BITS 1 Piece(s) 10 Day(s) 4431054975180889423361-2376

฿ 283.42

DRILL BITS 1 Piece(s) 12 Day(s) 4901504975180887115369-1128

฿ 280.45

DRILL BITS 1 Piece(s) 10 Day(s) 4.2431084975180889447361-2384

฿ 307.77

DRILL BITS 1 Piece(s) 12 Day(s) 4.2901504975180887252369-1136

฿ 280.60

DRILL BITS 1 Piece(s) 12 Day(s) 4.3471134975180886859361-2392

฿ 280.60

DRILL BITS 1 Piece(s) 10 Day(s) 4.5471134975180889478361-2406

฿ 308.08

DRILL BITS 1 Piece(s) 10 Day(s) 4.5901504975180887122369-1144

฿ 263.19

DRILL BITS 1 Piece(s) 12 Day(s) 4.8521194975180889508361-2414

฿ 286.96

DRILL BITS 1 Piece(s) 12 Day(s) 5521194975180889522361-2422

฿ 320.48

DRILL BITS 1 Piece(s) 10 Day(s) 51001604975180887139369-1152

฿ 381.16

DRILL BITS 1 Piece(s) 12 Day(s) 5.5571264975180889577361-2431

฿ 445.22

DRILL BITS 1 Piece(s) 10 Day(s) 5.51001804975180887146369-1161

฿ 390.69

DRILL BITS 1 Piece(s) 10 Day(s) 6571264975180889621361-2449

฿ 485.15

DRILL BITS 1 Piece(s) 12 Day(s) 61001804975180887160369-1179

฿ 427.28

DRILL BITS 1 Piece(s) 12 Day(s) 6.5631344975180889638361-2457

฿ 537.17

DRILL BITS 1 Piece(s) 12 Day(s) 6.51001804975180887153369-1187

฿ 501.32

DRILL BITS 1 Piece(s) 10 Day(s) 7701104975180880802361-2465

฿ 508.25

DRILL BITS 1 Piece(s) 10 Day(s) 7.5701104975180880819361-2473

฿ 529.72

DRILL BITS 1 Piece(s) 10 Day(s) 8701104975180880826361-2481

฿ 614.12

DRILL BITS 1 Piece(s) 10 Day(s) 8.5701104975180880833368-9956

฿ 633.14

DRILL BITS 1 Piece(s) 10 Day(s) 9701104975180880840361-2503

฿ 730.36

DRILL BITS 1 Piece(s) 10 Day(s) 9.5701104975180880857361-2511

฿ 760.49

DRILL BITS 1 Piece(s) 10 Day(s) 10701104975180880864361-2520

฿ 794.63

DRILL BITS 1 Piece(s) 12 Day(s) 10.5701104975180880871361-2538

฿ 858.43

DRILL BITS 1 Piece(s) 12 Day(s) 11701104975180880888361-2546

฿ 919.37

DRILL BITS 1 Piece(s) 10 Day(s) 11.5701104975180880895361-2554

฿ 1,001.21

DRILL BITS 1 Piece(s) 12 Day(s) 12701104975180880901361-2562

฿ 1,056.67

DRILL BITS 1 Piece(s) 10 Day(s) 12.5701104975180880918361-2571

฿ 1,129.69

DRILL BITS 1 Piece(s) 10 Day(s) 13701104975180880925361-2589

฿ 1,291.03

DRILL BITS 1 Piece(s) 10 Day(s) 14701104975180880949361-2597

฿ 1,473.83

DRILL BITS 1 Piece(s) 10 Day(s) 15701104975180880963361-2601

Loading...

  1. 1

Basic Information

Shank Diameter(mm) 6.35