1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon Shank Iron Working Drill Same Size 3 Set Product【3 Pieces Per Package】

Hexagon Shank Iron Working Drill Same Size 3 Set Product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 519.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The blade has X-thinning finish, so it is slip resistant and accurate hole drilling is possible.
· Hexagonal shaft shank enables one-touch attachment to electric drill.
· Same size 3-piece set product.
[Applications]
· Work materials: Iron, aluminum, copper, wood.
[Material]
· High-speed steel (HSS)

Part Number
ETD-2.5-3S
ETD-3.0-3S
ETD-3.5-3S
ETD-4.0-3S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBlade Diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
JAN Code Trusco Code

฿ 519.87

DRILL BITS 1 Pack(s)

3 Pieces Per Package

10 Day(s) 2.530874975180886651495-6737

฿ 519.87

DRILL BITS 1 Pack(s)

3 Pieces Per Package

12 Day(s) 333914975180886668495-6745

฿ 547.08

DRILL BITS 1 Pack(s)

3 Pieces Per Package

12 Day(s) 3.5391004975180886682495-6753

฿ 601.51

DRILL BITS 1 Pack(s)

3 Pieces Per Package

12 Day(s) 4431054975180886699495-6761

Loading...

  1. 1

Basic Information

Shank Diameter(mm) 6.35 Number of included sets 3 pcs.