1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon Shank Iron Working Drill 10 /12 Set Product【10-12 Pieces Per Package】

Hexagon Shank Iron Working Drill 10 /12 Set Product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,518.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The blade has X-thinning finish, so it is slip resistant and accurate hole drilling is possible.
[Applications]
· Work materials: Iron, aluminum, copper, wood.
· Ideal for drilling iron, aluminum, copper and wood.
[Material]
· High-speed steel (HSS)

Part Number
ETD-2050LS
ETD-2060S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN Code Trusco Code Number of included sets Set Content

฿ 2,518.37

DRILL BITS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 4975180887009722-676410 pcs.ETD-2.0L、2.5L、2.8L、3.0L、3.2L、3.5L、3.8L、4.0L、4.5L、5.0L

฿ 2,712.90

DRILL BITS 1 Pack(s)

12 Pieces Per Package

10 Day(s) 4975180886620722-677212 pcs.ETD-2.0、2.5、2.8、3.0、3.2、3.5、3.8、4.0、4.5、5.0、5.5、6.0

Loading...

  1. 1

Basic Information

Shank Diameter(mm) 6.35