1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon Shank Cobalt Drill

Hexagon Shank Cobalt Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 355.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hexagonal shaft shank enables one-touch attachment to electric drill.
· X-type thinning is applied and the cutting edge does not run off.
· Enables drilling at an accurate location.
· The blade tip has been brazed specially for smooth drilling.
[Applications]
· Work materials: Stainless steel, iron.
· Optimal for drilling iron and stainless steel
[Material]
· Cobalt HSS (HSS-Co)

Part Number
EOD-2.0
EOD-2.5
EOD-2.8
EOD-3.0
EOD-3.2
EOD-3.3
EOD-3.4
EOD-3.5
EOD-3.6
EOD-3.7
EOD-3.8
EOD-4.0
EOD-4.2
EOD-4.5
EOD-5.0
EOD-5.5
EOD-6.0
EOD-6.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade Diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
JAN Code Trusco Code

฿ 355.21

DRILL BITS 1 Piece(s) 10 Day(s) 224794975180889829403-3361

฿ 355.21

DRILL BITS 1 Piece(s) 10 Day(s) 2.530874975180889836403-3370

฿ 355.37

DRILL BITS 1 Piece(s) 12 Day(s) 2.833914975180889843403-3388

฿ 355.37

DRILL BITS 1 Piece(s) 10 Day(s) 333914975180889850403-3396

฿ 367.62

DRILL BITS 1 Piece(s) 10 Day(s) 3.236954975180889867403-3400

฿ 367.62

DRILL BITS 1 Piece(s) 10 Day(s) 3.336954975180889874403-3418

฿ 367.62

DRILL BITS 1 Piece(s) 10 Day(s) 3.4391004975180889881403-3426

฿ 364.59

DRILL BITS 1 Piece(s) 10 Day(s) 3.5391004975180889898403-3434

฿ 391.96

DRILL BITS 1 Piece(s) 10 Day(s) 3.6391004975180889904403-3442

฿ 391.96

DRILL BITS 1 Piece(s) 19 Day(s) 3.7391004975180889911403-3451

฿ 395.76

DRILL BITS 1 Piece(s) 10 Day(s) 3.8431084975180889928403-3469

฿ 392.89

DRILL BITS 1 Piece(s) 10 Day(s) 4431084975180889935403-3477

฿ 477.55

DRILL BITS 1 Piece(s) 12 Day(s) 4.2431084975180889942403-3485

฿ 484.06

DRILL BITS 1 Piece(s) 12 Day(s) 4.5471134975180889959403-3493

฿ 484.37

DRILL BITS 1 Piece(s) 10 Day(s) 5521194975180889966403-3507

฿ 581.43

DRILL BITS 1 Piece(s) 10 Day(s) 5.5571264975180889973403-3515

฿ 581.74

DRILL BITS 1 Piece(s) 10 Day(s) 6571264975180889980403-3523

฿ 600.35

DRILL BITS 1 Piece(s) 10 Day(s) 6.5631344975180889997403-3531

Loading...

  1. 1

Basic Information

Shank Diameter(mm) 6.35