1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon Shank Cobalt Drill Set【10 Pieces Per Package】

DRILL BITS

Hexagon Shank Cobalt Drill Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,698.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hexagonal shaft shank enables one-touch attachment to electric drill.
· X-type thinning is applied and the cutting edge does not run off.
· Enables drilling at an accurate location.
· The blade tip has been brazed specially for smooth drilling.
[Applications]
· Work materials: Stainless steel, iron.
[Material]
· Cobalt HSS (HSS-Co)

Part Number
EOD-2050S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,698.83

DRILL BITS 1 Pack(s)

10 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Shank Diameter(mm) 6.35 JAN Code 4975180886811 Trusco Code 722-6667
Number of included sets 10 pcs. Set Content 2.0、2.5、2.8、3.0、3.2、3.5、3.8、4.0、4.5、5.0

Please check the type/dimensions/specifications of the part EOD-2050S in the Hexagon Shank Cobalt Drill Set series.