1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MEGA Drill Aramid (for Aramid, External Oil Feed Type)

MEGA Drill Aramid (for Aramid, External Oil Feed Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,204.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for drilling aramid material.
· Dedicated design (conical type) all but eliminating the generation of burrs.
· Adopts a straight shank.
[Applications]
· Work material: Aramid fiber.

Part Number
SCD280-0300-2-0-090HA03-HU610
SCD280-0400-2-0-090HA03-HU610
SCD280-0500-2-0-090HA03-HU610
SCD280-0600-2-0-090HA03-HU610
SCD280-0650-2-0-090HA03-HU610
SCD280-0700-2-0-090HA03-HU610
SCD280-0800-2-0-090HA03-HU610
SCD280-0850-2-0-090HA03-HU610
SCD280-0900-2-0-090HA03-HU610
SCD280-1000-2-0-090HA03-HU610
SCD280-1200-2-0-090HA03-HU610
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter d
(mm)
Trusco Code

฿ 3,204.22

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 312403490-9437

฿ 3,204.22

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 418554490-9445

฿ 4,387.62

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 526625490-9453

฿ 4,673.65

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 628666490-9461

฿ 5,367.24

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 6.531706.5490-9470

฿ 6,306.34

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 734747490-9488

฿ 6,755.03

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 837798490-9496

฿ 7,734.65

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 8.537798.5490-9500

฿ 8,673.75

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 940849490-9518

฿ 9,448.98

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 10488910490-9526

฿ 11,286.07

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 125010212490-9534

Loading...

  1. 1

Basic Information

Effective machining depth 3D (3 x blade diameter)