(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is perfect for drilling heat-resistant nickel-based alloys.
· Sharp edge (non-coated) design that minimizes processing heat during the cutting process.
· A reduced frictional heating effect has been achieved by controlling the drill flute polishing.
· Excellent processing stability with the use of double margins.
[Applications]
· Work materials: Inconel, Hastelloy, Waspaloy, other nickel-based heat resistant alloys.
Part Number |
---|
SCD291-0300-2-4-140HA05-HU621 |
SCD291-0400-2-4-140HA05-HU621 |
SCD291-0500-2-4-140HA05-HU621 |
SCD291-0600-2-4-140HA05-HU621 |
SCD291-0800-2-4-140HA05-HU621 |
SCD291-1000-2-4-140HA05-HU621 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter d (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,959.42 | STRAIGHT&END MILL DRILLS | 1 Piece(s) | 31 Day(s) | 3 | 28 | 66 | 6 | 490-9542 | ||
฿ 6,959.42 | STRAIGHT&END MILL DRILLS | 1 Piece(s) | 31 Day(s) | 4 | 36 | 74 | 6 | 490-9551 | ||
฿ 6,959.42 | STRAIGHT&END MILL DRILLS | 1 Piece(s) | 31 Day(s) | 5 | 44 | 82 | 6 | 490-9569 | ||
฿ 6,959.42 | STRAIGHT&END MILL DRILLS | 1 Piece(s) | 31 Day(s) | 5 | 44 | 82 | 6 | 490-9577 | ||
฿ 7,816.29 | STRAIGHT&END MILL DRILLS | 1 Piece(s) | 31 Day(s) | 8 | 53 | 91 | 8 | 490-9585 | ||
฿ 11,408.22 | STRAIGHT&END MILL DRILLS | 1 Piece(s) | 31 Day(s) | 10 | 61 | 103 | 10 | 490-9593 |
Loading...
Effective machining depth | 5D (5 x blade diameter) |
---|
How can we improve?
How can we improve?