1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MEGA Stack Drill (CFRP/Aluminum Series, Internal Oil Feed Type)

MEGA Stack Drill (CFRP/Aluminum Series, Internal Oil Feed Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,612.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Number one recommended item for CFRP/aluminum (stack material) hole drilling.
· The material of the entrance/exit workpiece is irrelevant.
· Suppresses burrs and delamination.
[Applications]
· Dedicated for CFRP/aluminum (stack material).

Part Number
SCD431-0300-2-4-135HA05-HU717
SCD431-0400-2-4-135HA05-HU717
SCD431-04176-2-4-135HA05-HU717
SCD431-04837-2-4-135HA05-HU717
SCD431-0500-2-4-135HA05-HU717
SCD431-05565-2-4-135HA05-HU717
SCD431-0600-2-4-135HA05-HU717
SCD431-06365-2-4-135HA05-HU717
SCD431-0700-2-4-135HA05-HU717
SCD431-07953-2-4-135HA05-HU717
SCD431-0800-2-4-135HA05-HU717
SCD431-0900-2-4-135HA05-HU717
SCD431-09540-2-4-135HA05-HU717
SCD431-1000-2-4-135HA05-HU717
SCD431-1100-2-4-135HA05-HU717
SCD431-11133-2-4-135HA05-HU717
SCD431-1200-2-4-135HA05-HU717
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter d
(mm)
Trusco Code

฿ 9,612.25

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 328666767-9734

฿ 9,816.64

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 436746767-9742

฿ 9,816.64

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) -36746767-9751

฿ 9,816.64

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) -36746767-9769

฿ 10,061.55

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 544826767-9777

฿ 10,061.55

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) -44826767-9785

฿ 10,836.78

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 644826767-9793

฿ 10,836.78

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) -53918767-9807

฿ 10,836.78

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 753918767-9815

฿ 10,836.78

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) -53918767-9823

฿ 15,612.72

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 853918767-9831

฿ 15,612.72

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 96110310767-9840

฿ 15,612.72

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) -6110310767-9858

฿ 15,612.72

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 106110310767-9866

฿ 21,572.06

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 117111812767-9874

฿ 21,572.06

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) -7111812767-9882

฿ 21,572.06

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 127111812767-9891

Loading...

  1. 1

Basic Information

Coating Y/N NA Coating Type Non-Coated Surface Treatment Non-coating
Effective machining depth 5D (5 x blade diameter) Specifications Torsional Angle 34°