1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Slim Shank Drill with Tips

Carbide Slim Shank Drill with Tips
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,055.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The shank diameter is the same for the 12, 16, and 20 mm straight shanks, making them easy to use and providing highly accurate drilling.
· The blade length, shank length, and overall length are all unified, so the time and labor of exchanging drill sizes is reduced.
· Ideal for machining centers and NC machines.
[Applications]
· Work materials: Cast iron, non-ferrous metals.

Features

●Since the shank diameter is unified to the straight shank of 12, 16, 20mm, it is easy to use and high precision drilling processing is possible.

Usage

●Work Material: Cast Iron, Non-Ferrous Metal

Specification

●G(mm):70
●T(mm):150
●Effective Processing Height: -

Materials

●Blade Part: Carbide Tip(G2)
Part Number
SLD14
SLD14.5
SLD15
SLD15.5
SLD16
SLD16.5
SLD17
SLD17.5
SLD18
SLD18.5
SLD19
SLD19.5
SLD20
SLD20.5
SLD21
SLD21.5
SLD22
SLD22.5
SLD23
SLD23.5
SLD24
SLD24.5
SLD25
SLD25.5
SLD26
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
JAN Code Trusco Code

฿ 4,055.00

CUTTING TOOLS 1 Piece(s) 1 Day(s) 144582115711201334-0074

฿ 4,335.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 14.54582115711218334-0082

฿ 4,629.93

CUTTING TOOLS 1 Piece(s) 1 Day(s) 154582115711225334-0091

฿ 4,508.00

CUTTING TOOLS 1 Piece(s) 1 Day(s) 15.54582115711232334-0104

฿ 4,508.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 164582115711249334-0112

฿ 4,824.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 16.54582115711256334-0121

฿ 4,824.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 174582115711263334-0139

฿ 5,035.00

CUTTING TOOLS 1 Piece(s) 1 Day(s) 17.54582115711270334-0147

฿ 5,035.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 184582115711287334-0155

฿ 5,524.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 18.54582115711294334-0163

฿ 5,852.92

CUTTING TOOLS 1 Piece(s) 1 Day(s) 194582115711300332-0880

฿ 5,802.00

CUTTING TOOLS 1 Piece(s) 1 Day(s) 19.54582115711317332-0898

฿ 5,802.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 204582115711324332-0901

฿ 6,605.52

CUTTING TOOLS 1 Piece(s) 1 Day(s) 20.54582115711331332-0910

฿ 6,256.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 214582115711348332-0928

฿ 6,572.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 21.54582115711355332-0936

฿ 6,919.11

CUTTING TOOLS 1 Piece(s) 1 Day(s) 224582115711362332-0944

฿ 7,028.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 22.54582115711379332-0952

฿ 7,028.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 234582115711386332-0961

฿ 7,481.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 23.54582115711393332-0979

฿ 7,481.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 244582115711409332-0987

฿ 7,656.00

CUTTING TOOLS 1 Piece(s) 1 Day(s) 24.54582115711416332-0995

฿ 7,656.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 254582115711423332-1002

฿ 7,797.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 25.54582115711430332-1011

฿ 7,797.00

FKS CUTTING TOOLS 1 Piece(s) 1 Day(s) 264582115711447332-1029

Loading...

  1. 1

Basic Information

Groove Length L(mm) 70 Tool Material Type Carbide Overall Length L(mm) 150