1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MEGA Drill Composite (Micro Series, External Oil Feed Type)

MEGA Drill Composite (Micro Series, External Oil Feed Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,224.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Design is ideal for drilling small diameter holes in CFRP.
· Suppresses burrs and delamination.
[Applications]
· Dedicated for CFRP (small diameter holes).
[Surface Processing]
· HC620 / Diamond Coating

Part Number
SCD400-0100-2-2-140HA05-HC620
SCD400-0150-2-2-140HA05-HC620
SCD400-0200-2-2-140HA05-HC620
SCD400-0250-2-2-140HA05-HC620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Trusco Code

฿ 6,224.71

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 1755767-9696

฿ 6,224.71

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 1.51055767-9700

฿ 6,224.71

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 21468767-9718

฿ 6,224.71

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 2.51874767-9726

Loading...

  1. 1

Basic Information

Coating Y/N Available Coating Type Other Shank diameter d(mm) 3
Surface Treatment Other Effective machining depth 5D (5 x blade diameter)