Pro Drill / General-Purpose Carbide Drill (External Lubrication Type)

Brand :
MAPAL

Caution

    Product Description

    [Features]
    · Universal design allows 1 unit to be used for any type of work materials.
    · An affordable, economical type.
    [Applications]
    · Work materials: Carbon steel, alloy steel, cast iron, stainless steel, heat-resistant alloy, light alloy.

    Features

    ●Universal design which supports every work material with one piece.

    Usage

    ●Work Material: Carbon Steel, Alloy Steel, Cast Iron, Stainless Steel, Heat Resistant Alloy, Light Alloy

    Specification

    ●SPQ(piece):1
    ●Surface Treatment: HP765 Coating
    ●Effective Processing Height: 4D (cutting diameter x 4)

    Materials

    ●Micro Grain Carbide
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Pro Drill / General-Purpose Carbide Drill (External Lubrication Type) | MAPAL | MISUMI Thailand