1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MEGA Drill Reamer (External Oil Feed Type) 5D Type

MEGA Drill Reamer (External Oil Feed Type) 5D Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,184.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· H7 precision holes can be machined in one shot, with the 3 steps of "centering + drilling + reaming" integrated into 1 process.
· The characteristic chisel design and combination land demonstrate incredible centripetal force. (Drill Cutting Edge x 2, Reaming Edge x 4)
· Ideal for processing positioning holes or dowel pin holes.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, light alloy.

Part Number
SCD200C-0600-2-4-140HA05-HP835
SCD200C-0700-2-4-140HA05-HP835
SCD200C-0800-2-4-140HA05-HP835
SCD200C-0900-2-4-140HA05-HP835
SCD200C-1000-2-4-140HA05-HP835
SCD200C-1100-2-4-140HA05-HP835
SCD200C-1200-2-4-140HA05-HP835
SCD200C-1300-2-4-140HA05-HP835
SCD200C-1400-2-4-140HA05-HP835
SCD200C-1500-2-4-140HA05-HP835
SCD200C-1600-2-4-140HA05-HP835
SCD200C-1800-2-4-140HA05-HP835
SCD200C-1900-2-4-140HA05-HP835
SCD200C-2000-2-4-140HA05-HP835
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter d
(mm)
Trusco Code

฿ 12,184.05

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 653916486-8234

฿ 14,347.07

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 753918486-8251

฿ 14,347.07

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 853918486-8277

฿ 20,306.42

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 96110310486-8293

฿ 20,254.32

CUTTING TOOLS 1 Piece(s) 31 Day(s) 106110310486-8315

฿ 27,286.50

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 117111812486-8331

฿ 27,286.50

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 127111812486-8358

฿ 28,592.66

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 137712414486-8374

฿ 32,061.84

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 147712414486-8391

฿ 32,878.19

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 158313316486-8412

฿ 33,980.56

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 168313316486-8439

฿ 46,674.48

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 189314318486-8455

฿ 52,388.92

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 1910115320486-8471

฿ 55,654.31

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 2010115320486-8498

Loading...

  1. 1

Basic Information

Coating Y/N Available Coating Type Other Surface Treatment Other
Effective machining depth 5D (5 x blade diameter)