MEGA Drill Reamer (External Oil Feed Type) 3D Type

Brand :
MAPAL
Caution
Product Description
[Specifications]
- Coating (Y/N): Available
- Coating Type: Other
- Surface Treatment: Other
- Effective Machining Depth: 3D (3 x blade diameter)
- Overall Length L(mm): 66/79/89/102/107/115/123/131
- Shank diameter(mm): 6/8/10/12/14/16/18