MEGA Drill 180 (Internal Oil Feed Type)

Brand :
MAPAL
Caution
Product Description
[Specifications]
- Coating (Y/N): Available
- Coating Type: Other
- Surface Treatment: Other
- Effective Machining Depth: 5D (5 x blade diameter)
- Overall Length L(mm): 66/74/82/91/103/116/122/131/141