1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Giga Drill / High Feed Drill (internal Lubrication Type)

Giga Drill / High Feed Drill (internal Lubrication Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,285.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The four-flute effective cutting allows process feeding up to twice that of conventional models.
· Maximum tool life of up to twice as much as conventional items.
· Can be used as a trump card for reducing cycle time.
[Applications]
· Work materials: Cast iron, high-silicon aluminum.

Part Number
SCD191-0600-4-4-140HA05-HP835
SCD191-0650-4-4-140HA05-HP835
SCD191-0680-4-4-140HA05-HP835
SCD191-0700-4-4-140HA05-HP835
SCD191-0720-4-4-140HA05-HP835
SCD191-0750-4-4-140HA05-HP835
SCD191-0800-4-4-140HA05-HP835
SCD191-0850-4-4-140HA05-HP835
SCD191-0900-4-4-140HA05-HP835
SCD191-0950-4-4-140HA05-HP835
SCD191-0970-4-4-140HA05-HP835
SCD191-1000-4-4-140HA05-HP835
SCD191-1050-4-4-140HA05-HP835
SCD191-1100-4-4-140HA05-HP835
SCD191-1150-4-4-140HA05-HP835
SCD191-1200-4-4-140HA05-HP835
SCD191-1250-4-4-140HA05-HP835
SCD191-1300-4-4-140HA05-HP835
SCD191-1400-4-4-140HA05-HP835
SCD191-1450-4-4-140HA05-HP835
SCD191-1500-4-4-140HA05-HP835
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter d
(mm)
Trusco Code

฿ 9,285.71

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 644826486-7980

฿ 10,388.09

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 6.553918486-7998

฿ 10,388.09

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 6.553918486-8005

฿ 10,388.09

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 753918486-8013

฿ 10,388.09

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 7.253918486-8021

฿ 10,388.09

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 7.553918486-8030

฿ 10,388.09

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 853918486-8048

฿ 15,041.27

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 8.56110310486-8056

฿ 15,041.27

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 96110310486-8064

฿ 15,041.27

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 9.56110310486-8072

฿ 15,041.27

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 9.76110310486-8081

฿ 15,041.27

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 106110310486-8099

฿ 21,082.25

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 10.57111812486-8102

฿ 21,082.25

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 117111812486-8111

฿ 21,082.25

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 11.57111812486-8129

฿ 21,082.25

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 127111812486-8137

฿ 28,551.54

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 12.57712414486-8145

฿ 28,551.54

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 137712414486-8153

฿ 28,551.54

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 147712414486-8161

฿ 35,613.26

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 14.58313316486-8170

฿ 35,613.26

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 158313316486-8188

Loading...

  1. 1

Basic Information

Coating Y/N Available Coating Type Other Surface Treatment Other
Effective machining depth 5D (5 x blade diameter)