1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CoroDrill 460 (Inner lubrication type)

SDV INDEXABLE TOOLS

CoroDrill 460 (Inner lubrication type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,483.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A highly versatile carbide solid drill.
· Because just one unit can be used to perform hole drilling in any type of work material, drill inventory can be reduced and setup time can also be shortened.
[Applications]
· Work materials: General steel, stainless steel, cast iron, light alloy.
· For drilling any kind of workpiece.
· For drilling mixed workpieces.

Part Number
460.1-0805-040A1-XM-GC34
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,483.34

SDV INDEXABLE TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 8.05 Tool Material Type Carbide Overall Length L(mm) 103
Coating Type TiAlN Trusco Code 608-5636

Please check the type/dimensions/specifications of the part 460.1-0805-040A1-XM-GC34 in the CoroDrill 460 (Inner lubrication type) series.