Milled Super Knurling Tool (For Diamond Knurling) O.D. 21.5 mm

Brand :
SUPER TOOL

Caution

    Product Description

    Milled Super Knurling Tool
    [Features]
    With cutting type knurling, knurling processing can also be applied to difficult-to-process material (copper alloy, aluminum, stainless steel, resin material, etc.)
    The swelling of the diameter by knurling process can be prevented.
    Designed to minimize the space of the holder head part and to be strong.
    By adopting the special ball bearing, rotates smoothly and reduces the processing load.
    Great sharpness and long life.[Specification]
    Outer Diameter: 21.5mm
    Hole Diameter: 6mm
    W: 5mm
    Compatible Holder: KH2CN20N/25N
    SPQ(piece): 1
    Compatible Model: NC Lathe
    [Materials]
    High Speed Steel (SKH51)

    Features

    ● With cutting type knurling, knurling processing can also be applied to difficult-to-process materials(copper alloy, aluminum, stainless steel, resin material, etc.).
    ● The swelling of the diameter by knurling process can be prevented.
    ● Designed to minimize the space of the holder head part and to be strong.
    ● By adopting the special ball bearing, rotates smoothly and reduces the processing load.
    ●Great sharpness and long life.

    Specification

    ●Outer Diameter(mm):21.5
    ●Hole Diameter(mm):6
    ●W(mm):5
    ●Compatible Holder:KH2CN20N/25N
    ●SPQ(piece):1
    ● Compatible Model: NC Lathe

    Materials

    ● High Speed Steel(SKH51)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Milled Super Knurling Tool (For Diamond Knurling) O.D. 21.5 mm | SUPER TOOL | MISUMI Thailand