1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Coat Paratip (for Cutting/Grooving) Holder

High Coat Paratip (for Cutting/Grooving) Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,485.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Blade edging / mold polishing not required, enabling immediate use.
· The specially shaped tip eliminates chatter while cutting.
· TiN coating and TiAlN coating greatly improve wear resistance, heat resistance, and chipping resistance, as well as bumping up tool working life by 3-10 times.
[Applications]
· For cutting off/grooving.
[Material]
· Carbon Structural Steel

Part Number
PTH20R
PTH30R
PTH40R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank height
(mm)
Maximum diameter of round bar
(mm)
Width
(mm)
Overall Length
(mm)
Specifications Trusco Code Number Contained In A Packet

฿ 6,485.90

KSH CUTTING TOOLS 1 Piece(s) 5 Day(s) 1612.612120Pipe maximum diameter: 25 mm with thickness 4.8 mm, 50 mm with thickness 4.0 mm112-31141 piece

฿ 7,092.78

CUTTING TOOLS 1 Piece(s) 5 Day(s) 1921.015150Pipe Maximum Diameter: at Diameter 50 mm, Thickness 7.4 mm, at Diameter 100 mm, Thickness 6.0 mm112-31311 piece

฿ 7,356.67

KSH CUTTING TOOLS 1 Piece(s) 8 Day(s) 2528.516170Pipe Maximum Diameter: at Diameter 50 mm, Thickness 11.0 mm, at Diameter 100 mm, Thickness 9.0 mm112-31571 piece

Loading...

  1. 1

Basic Information

Number Contained In A Packet 1 piece