1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stick Bit KSTB1·KSTB3·KSTB2S

Stick Bit KSTB1·KSTB3·KSTB2S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,396.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The use of specially heat treated steel provides excellent toughness and durability.
· Suitable for plunging in lathe work.
· JIS standard product.
[Material]
· High-Speed Steel (SKH57)
[Hardness]
· 66 – 68HRC

Part Number
KSTB2S
KSTB3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Height
(mm)
JAN Code Trusco Code Specifications Number Contained In A Packet

฿ 1,396.51

CUTTING BITS 1 Piece(s) 12 Day(s) 411515.94967521277969337-6460Compatible Holder :KST21 piece

฿ 2,236.80

CUTTING BITS 1 Piece(s) 1 Day(s) 4.8140194967521277976337-6478Compatible Holder :KST31 piece

Loading...

  1. 1

Basic Information

JIS Standard 5 type J Product Type Sticking Tool Number Contained In A Packet 1 piece