1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Bit (Inch)

Tool Bit (Inch)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 692.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The bit can be freely ground to be used for rounding as well as outer diameter cutting of workpieces.
[Material]
· High-Speed Steel (SKH57)
[Hardness]
· 66 – 68HRC

Part Number
KBTB1
KBTB2
KBTB3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Height
(mm)
JAN Code Trusco Code Specifications Number Contained In A Packet

฿ 692.26

CUTTING TOOLS 1 Piece(s) 19 Day(s) 6.35656.354967521280266337-6397Compatible Holder :KBT101 piece

฿ 1,063.71

CUTTING BITS 1 Piece(s) 19 Day(s) 9.52759.524967521280273337-6401Compatible Holder :KBT201 piece

฿ 2,368.02

CUTTING BITS 1 Piece(s) 1 Day(s) 12.710012.74967521280280337-6419Compatible Holder :KBT301 piece

Loading...

  1. 1

Basic Information

Product Type Finished Cutting Bit Number Contained In A Packet 1 piece