1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Bit (Inch) Holder

Tool Bit (Inch) Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,557.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for a broad range of work, from automatic lathes to NC lathes.
· A holder for finished cutting bit.
[Applications]
· A holder for finished cutting bit.
[Material]
· Special Steel

Part Number
KBT10
KBT20
KBT30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Height
(mm)
JAN Code Trusco Code Specifications Number Contained In A Packet

฿ 2,557.98

CUTTING BITS 1 Piece(s) 12 Day(s) 13115164967521129862361-7700Compatible Bit :KBTB11 piece

฿ 2,753.37

CUTTING BITS 1 Piece(s) 19 Day(s) 15120204967521090391361-7718Compatible Bit :KBTB21 piece

฿ 3,176.71

CUTTING BITS 1 Piece(s) 12 Day(s) 17140204967521091206361-7726Compatible Bit :KBTB31 piece

Loading...

  1. 1

Basic Information

Product Type Holder Number Contained In A Packet 1 piece