1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Finished tool STB series

Finished tool STB series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 676.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

JIS standard solid tool bit, STB series
Height (Inch): 1/2
Width (Inch): 1/2
Tool material details: High-speed steel (MV10)

Features

● A JIS standard product.

Specification

●JIS(Type):1 Type
● Compatible Model: Lathe

Materials

● High Speed Steel(NK4)
● Hardness: 65.5 to 68.5HRC
Part Number
STB-1/2X4
STB-1/2X6
STB-1/2X8
STB-1/4X3
STB-1/4X4
STB-1/4X6
STB-1/4X8
STB-1/4X21/2
STB-1X8
STB-3/4X6
STB-3/4X8
STB-3/8X3
STB-3/8X4
STB-3/8X6
STB-3/8X8
STB-3/16X2
STB-3/16X21/2
STB-5/8X5
STB-5/8X8
STB-5/16X4
STB-5/16X6
STB-5/16X8
STB-5/16X21/2
STB-5X50
STB-5X63
STB-5X80
STB-5X100
STB-5X160
STB-6X63
STB-6X80
STB-6X100
STB-6X125
STB-6X160
STB-6X200
STB-8X63
STB-8X80
STB-8X100
STB-8X125
STB-8X160
STB-8X200
STB-10X63
STB-10X80
STB-10X100
STB-10X125
STB-10X160
STB-10X200
STB-12X80
STB-12X100
STB-12X125
STB-12X160
STB-12X200
STB-13X100
STB-14X100
STB-14X125
STB-14X160
STB-14X200
STB-16X100
STB-16X125
STB-16X160
STB-16X200
STB-20X160
STB-25X200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Height
(mm)
Trusco Code

฿ 2,121.16

KSH CUTTING TOOLS 1 Piece(s) 6 Day(s) 12.710112.7112-4439

฿ 2,895.18

KSH CUTTING TOOLS 1 Piece(s) 6 Day(s) 12.715212.7112-4455

฿ 3,886.28

KSH CUTTING TOOLS 1 Piece(s) 9 Day(s) 12.720312.7112-4471

฿ 856.72

KSH CUTTING TOOLS 1 Piece(s) 9 Day(s) 6.35766.35112-4404

฿ 1,225.00

KSH CUTTING TOOLS 1 Piece(s) 10 Day(s) 6.351016.35112-4421

฿ 1,468.08

KSH CUTTING TOOLS 1 Piece(s) 6 Day(s) 6.351526.35112-4447

฿ 2,431.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 6.352036.35112-4463

฿ 780.00

KSH CUTTING TOOLS 1 Piece(s) 12 Day(s) 6.35636.35112-4382

฿ 14,252.70

KSH CUTTING TOOLS 1 Piece(s) 6 Day(s) 25.420325.4112-4579

฿ 6,135.17

KSH CUTTING TOOLS 1 Piece(s) 6 Day(s) 19.0515219.05112-4536

฿ 8,168.79

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 19.0520319.05112-4561

฿ 1,042.37

KSH CUTTING TOOLS 1 Piece(s) 9 Day(s) 9.53769.53112-4358

฿ 1,777.00

KSH CUTTING TOOLS 1 Piece(s) 12 Day(s) 9.531019.53112-4374

฿ 1,953.05

KSH CUTTING TOOLS 1 Piece(s) 9 Day(s) 9.531529.53112-4391

฿ 2,578.31

KSH CUTTING TOOLS 1 Piece(s) 9 Day(s) 9.532039.53112-4412

฿ 676.00

KSH CUTTING TOOLS 1 Piece(s) Same day 4.76504.76112-4340

฿ 728.00

KSH CUTTING TOOLS 1 Piece(s) Same day 4.76634.76112-4366

฿ 3,574.86

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 15.8812715.88112-4498

฿ 5,481.49

KSH CUTTING TOOLS 1 Piece(s) 6 Day(s) 15.8820315.88112-4510

฿ 1,191.73

KSH CUTTING TOOLS 1 Piece(s) 6 Day(s) 7.941017.94112-4501

฿ 1,870.20

KSH CUTTING TOOLS 1 Piece(s) 6 Day(s) 7.941527.94112-4528

฿ 2,296.52

KSH CUTTING TOOLS 1 Piece(s) 6 Day(s) 7.942037.94112-4544

฿ 993.00

KSH CUTTING TOOLS 1 Piece(s) 10 Day(s) 7.94637.94112-4480

฿ 676.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 5505112-3831

฿ 728.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 5635112-3840

฿ 1,024.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 5805112-3858

฿ 1,176.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 51005112-3866

฿ 2,021.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 51605112-3874

฿ 785.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 6636112-3882

฿ 1,102.00

KSH CUTTING TOOLS 1 Piece(s) 10 Day(s) 6806112-3891

฿ 1,151.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 61006112-3904

฿ 1,709.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 61256112-3912

฿ 1,964.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 61606112-3921

฿ 2,441.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 62006112-3939

฿ 998.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 8638112-3947

฿ 1,387.00

KSH CUTTING TOOLS 1 Piece(s) 10 Day(s) 8808112-3955

฿ 1,569.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 81008112-3963

฿ 2,187.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 81258112-3980

฿ 2,519.00

KSH CUTTING TOOLS 1 Piece(s) 12 Day(s) 81608112-4005

฿ 3,122.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 82008112-4021

฿ 1,377.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 106310112-4048

฿ 1,548.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 108010112-4064

฿ 1,484.82

KSH CUTTING TOOLS 1 Piece(s) 6 Day(s) 1010010112-4081

฿ 2,441.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1012510112-4102

฿ 3,054.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1016010112-4129

฿ 3,772.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1020010112-4145

฿ 2,348.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 128012112-4161

฿ 2,654.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1210012112-4188

฿ 3,496.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1212512112-4200

฿ 3,848.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1216012112-3971

฿ 5,034.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1220012112-3998

฿ 3,440.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1310013202-3920

฿ 3,382.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1410014112-4013

฿ 4,645.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1412514112-4030

฿ 5,319.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1416014112-4056

฿ 4,880.83

KSH CUTTING TOOLS 1 Piece(s) 6 Day(s) 1420014112-4072

฿ 4,654.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1610016112-4099

฿ 5,450.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1612516112-4111

฿ 5,958.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1616016112-4137

฿ 7,657.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 1620016112-4153

฿ 10,576.00

KSH CUTTING TOOLS 1 Piece(s) 1 Day(s) 2016020112-4170

฿ 14,329.31

KSH CUTTING TOOLS 1 Piece(s) 6 Day(s) 2520025112-4218

Loading...

  1. 1

Basic Information

Product Type Finished Cutting Bit Material High Speed Steel (NK4)