1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tiny Tool (Small Diameter Carbide Solid Bar) Bowling Bar

Tiny Tool (Small Diameter Carbide Solid Bar) Bowling Bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,498.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tiny Tool (small diameter solid bar for lathes) with TiN PVD coating on high quality, ultra-fine particle carbide.
· Used for boring, profiling, threading, chamfering, grooving, etc.
· Delivers accurate machining and excellent surface finishing.
[Applications]
· Precision machining in high-tech industries such as medical equipment, electronic, and chemical industries, as well as plants and maintenance departments.

Part Number
MTR3R0.2L10
MTR3R0.2L15
MTR4R0.2L10
MTR4R0.2L15
MTR5R0.2L15
MTR5R0.2L22
MTR6R0.2L15
MTR6R0.2L22
MTR8R0.2L15
MTR8R0.2L22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Shank diameter
(mm)
Length under neck
(mm)
Minimum Hole Diameter
(mm)
JAN Code Trusco Code Number Contained In A Packet

฿ 1,551.98

CUTTING TOOLS 1 Piece(s) 12 Day(s) 393103.14534644022525354-74181 piece

฿ 1,590.86

NGA CUTTING TOOLS 1 Piece(s) 14 Day(s) 393153.14534644022532354-74261 piece

฿ 1,498.95

NGA CUTTING TOOLS 1 Piece(s) 12 Day(s) 514104.14534644022549354-74341 piece

฿ 1,701.53

CUTTING TOOLS 1 Piece(s) 12 Day(s) 514154.14534644022556354-74421 piece

฿ 1,652.54

NGA CUTTING TOOLS 1 Piece(s) 12 Day(s) 515155.14534644022563354-74511 piece

฿ 1,878.70

NGA CUTTING TOOLS 1 Piece(s) 12 Day(s) 515225.14534644022570354-74691 piece

฿ 1,695.47

NGA CUTTING TOOLS 1 Piece(s) 12 Day(s) 516156.14534644022587354-74771 piece

฿ 1,910.75

NGA CUTTING TOOLS 1 Piece(s) 12 Day(s) 516226.14534644022594354-74851 piece

฿ 2,074.94

NGA CUTTING TOOLS 1 Piece(s) 6 Day(s) 648158.14534644022600354-74931 piece

฿ 2,340.88

NGA CUTTING TOOLS 1 Piece(s) 14 Day(s) 648228.14534644022617354-75071 piece

Loading...

  1. 1

Basic Information

Product Type Carbide bit Nose R(mm) 0.2 Number Contained In A Packet 1 piece