(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Tiny Tool (small diameter solid bar for lathes) with TiN PVD coating on high quality, ultra-fine particle carbide.
· Used for boring, profiling, threading, chamfering, grooving, etc.
· Delivers accurate machining and excellent surface finishing.
[Applications]
· Precision machining in high-tech industries such as medical equipment, electronic, and chemical industries, as well as plants and maintenance departments.
Part Number |
---|
MIR4L15A60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Shank diameter (mm) | Minimum Hole Diameter (mm) | Blade angle (°) | Pitch Range (mm) | Pitch Range Thread Number | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,695.47 | NGA CUTTING TOOLS | 1 Piece(s) | 19 Day(s) | 51 | 4 | 4.1 | 60 | 0.8-1.00 | 32-24 | 4534644022655 | 353-4481 | 1 piece |
Loading...
Product Type | Carbide bit | Length under neck(mm) | 15 | Threading | Without Finishing Blade 60°, 55° |
---|---|---|---|---|---|
Number Contained In A Packet | 1 piece |
Please check the type/dimensions/specifications of the part MIR4L15A60 in the Tiny Tool (Small Diameter Carbide Solid Bar) without Thread Cutting Finish series.
Part Number |
---|
MIR3L15A55 |
MIR3L15A60 |
MIR4L15A55 |
MIR5L15A55 |
MIR5L15A60 |
MIR6L15A55 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Overall Length (mm) | Shank diameter (mm) | Minimum Hole Diameter (mm) | Blade angle (°) | Pitch Range (mm) | Pitch Range Thread Number | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,695.47 | 1 Piece(s) | 19 Day(s) | 39 | 3 | 3.2 | 55 | 0.5-1.00 | 48-24 | 4534644022624 | 353-4456 | - | ||
฿ 1,695.47 | 1 Piece(s) | 12 Day(s) | 39 | 3 | 3.2 | 60 | 0.7-1.00 | 32-24 | 4534644022631 | 353-4464 | - | ||
฿ 1,779.93 | 1 Piece(s) | 19 Day(s) | 51 | 4 | 4.1 | 55 | 0.5-1.00 | 48-24 | 4534644022648 | 353-4472 | - | ||
฿ 1,734.78 | 1 Piece(s) | 19 Day(s) | 51 | 5 | 5.1 | 55 | 0.5-1.25 | 48-20 | 4534644022662 | 353-4499 | - | ||
฿ 1,734.78 | 1 Piece(s) | 12 Day(s) | 51 | 5 | 5.1 | 60 | 1.0-1.25 | 24-20 | 4534644022679 | 353-4502 | - | ||
฿ 1,851.69 | 1 Piece(s) | 14 Day(s) | 51 | 6 | 6.0 | 55 | 0.5-1.50 | 48-16 | 4534644022686 | 353-4511 | - |
How can we improve?
How can we improve?