1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tiny Tool (Small Diameter Carbide Solid Bar) without Thread Cutting Finish (Part Number)

NGA CUTTING TOOLS

Tiny Tool (Small Diameter Carbide Solid Bar) without Thread Cutting Finish
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,695.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tiny Tool (small diameter solid bar for lathes) with TiN PVD coating on high quality, ultra-fine particle carbide.
· Used for boring, profiling, threading, chamfering, grooving, etc.
· Delivers accurate machining and excellent surface finishing.
[Applications]
· Precision machining in high-tech industries such as medical equipment, electronic, and chemical industries, as well as plants and maintenance departments.

Part Number
MIR3L15A55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Shank diameter
(mm)
Minimum Hole Diameter
(mm)
Blade angle
(°)
Pitch Range
(mm)
Pitch Range Thread Number JAN Code Trusco Code Number Contained In A Packet

฿ 1,695.47

NGA CUTTING TOOLS 1 Piece(s) 19 Day(s) 3933.2550.5-1.0048-244534644022624353-44561 piece

Loading...

  1. 1

Basic Information

Product Type Carbide bit Length under neck(mm) 15 Threading Without Finishing Blade 60°, 55°
Number Contained In A Packet 1 piece

Please check the type/dimensions/specifications of the part MIR3L15A55 in the Tiny Tool (Small Diameter Carbide Solid Bar) without Thread Cutting Finish series.

Products with similar specification

Part Number
MIR3L15A60
MIR4L15A55
MIR4L15A60
MIR5L15A55
MIR5L15A60
MIR6L15A55
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Shank diameter
(mm)
Minimum Hole Diameter
(mm)
Blade angle
(°)
Pitch Range
(mm)
Pitch Range Thread Number JAN Code Trusco Code Number Contained In A Packet

฿ 1,695.47

1 Piece(s) 12 Day(s) 3933.2600.7-1.0032-244534644022631353-4464-

฿ 1,779.93

1 Piece(s) 19 Day(s) 5144.1550.5-1.0048-244534644022648353-4472-

฿ 1,695.47

1 Piece(s) 19 Day(s) 5144.1600.8-1.0032-244534644022655353-4481-

฿ 1,734.78

1 Piece(s) 19 Day(s) 5155.1550.5-1.2548-204534644022662353-4499-

฿ 1,734.78

1 Piece(s) 12 Day(s) 5155.1601.0-1.2524-204534644022679353-4502-

฿ 1,851.69

1 Piece(s) 14 Day(s) 5166.0550.5-1.5048-164534644022686353-4511-